Hot socketing (also known as hot swapping or hot plug-in) prevents damage to the PolarFire SoC FPGA if, at any time, voltage is detected at I/O while the device is powered OFF. It also helps prevent disruptions that may occur in the rest of the system if the I/O of a device are connected without a valid power supply.
Only GPIOs support hot socketing. In hot socketing, GPIOs are in high-impedance (hi-Z) state.
The GPIO maintains the following high-impedance state until the power supplies are at a valid state.