The USB module in AVR XMEGA AU is a USB 2.0 compliant interface and offers an efficient USB solution to integrate USB in most applications. The USB module supports full speed (12 Mbps) and low speed (1.5 Mbps) operations.
The USB module has become a standard and is an easy-to-use communication interface. In IoT applications, the USB becomes more attractive for designers to integrate as the primary interface, both internally and externally. In IoT wearable marketing segment, the USB interface is useful for data transfer and charge purposes.