The XMEGA-A3BU Xplained consists of an ATxmega256A3BU MCU device and works with a
3.3V supply voltage.
Figure 1 shows an image of the XMEGA-A3BU Xplained. The main highlighting
features of the Xplained kit are:
- Light and Temperature
sensors
- Three mechanical buttons
- Four status indication LEDs
- USB port
- 128x32 pixel FSTN LCD
display
Figure 1. XMEGA A3BU Xplained