The LoRa technology evaluation kit comes with one LoRa gateway board and two RN2483 LoRa technology mote boards. The LoRa gateway board receive/transmit data from/to the LoRa technology mote. The full-featured LoRa gateway board includes an LCD screen, SD card for config data, Ethernet connection, 868 MHz antenna, and full-band capture radios.