Features
This application note features the following contents:
An overview of the LoRaWAN protocol
Highlighting features of XMEGA AU MCUs for IoT applications
An overview of the LoRa application
Demo firmware for the LoRa sensor node
Low-power considerations