The 1.6V operation is a true 1.6V operation. This means all the analog peripherals, Flash, EEPROM, and RAM run at 1.6V. This allows safe operation directly from a 1.8V ±10% power supply. It also enables deeper battery discharge to increase battery life.