In Active mode, i.e. when sleep modes are not used, the power consumption is proportional to the system clock frequency. This means that if sleep modes are not used, the device should be run at the lowest possible system clock frequency to minimize the power consumption.
Minimize power consumption by keeping the clock frequency as low as possible if sleep modes are not used.