Table 1 shows the different states supported by the sensor node mode in demo application firmware.
State | Description |
---|---|
Issue up-link message | Transmit light and temperature sensors data to the TTN server either as unconfirmed or confirmed messages. For the confirmed messages, the TTN server responds with an acknowledgment after each message reception. |
View down-link message | View last received down-link data along with down-link message if present |
Sensor data display | View light and temperature sensor data, which is updated every 1 second |
Menu timeout | Enable or disable menu timeout of 15 sec. If disabled, the LoRa sensor node will not go into sleep mode. |
Periodic up-link timing configuration | Configure periodic up-link message timing for sensor data to the TTN server. The time interval can be 1, 5, 10, 15, 30, or 60 minutes |
Select data rate | The data rate can be configured as 0, 1, 2, 3, 4, 5, or ADR |