AT07910
Function lcdca_automated_char_stop()
Stop the LCDCA automated display mode.
void lcdca_automated_char_stop( void )
Note:
This function also disables the PDCA channel associated with the LCDCA module.
Parent topic:
Function Definitions