AT07910

Function lcdca_automated_char_start()

Start the LCDCA automated display.

void lcdca_automated_char_start( const uint8_t * data, size_t width)

Note: This function also initializes and enables the PDCA channel associated with the LCDCA module.
Table 1. Parameters
Data direction Parameter name Description

[in]

data

Data string buffer pointer

[in]

width

Data string length