Send a sequence of ASCII bytes to the LCDCA via the digit decoder.
void lcdca_write_packet( uint8_t lcd_tdg, uint8_t first_seg, const uint8_t * data, size_t width, uint8_t dir)
Data direction | Parameter name | Description |
---|---|---|
[in] |
lcd_tdg |
Type of digit decoder |
[in] |
first_seg |
First SEG where the data will be written |
[in] |
data |
ASCII data buffer pointer |
[in] |
width |
Maximum number of data bytes |
[in] |
dir |
Direction (0 for left to right, otherwise right to left) |