AT07910

Function lcdca_set_callback()

Set the callback for the LCDCA 'beginning of frame' interrupt.

void lcdca_set_callback( lcdca_callback_t callback, uint8_t irq_line, uint8_t irq_level)

Table 1. Parameters
Data direction Parameter name Description

[in]

callback

Pointer to an interrupt callback function

[in]

irq_line

Interrupt line

[in]

irq_level

Interrupt priority level