The LCDCA display memory stores the values of all segments to display and should be filled before the next frame starts.
The start of a new frame triggers the update of the shadow display memory. The content of the display memory is copied into the shadow display memory. A display memory refresh is possible without affecting data that is sent to the panel.