Add these code segments to the main loop, or to a setup function in your application's C-file:
#define PORT_MASK 40
#define LCD_DUTY LCDCA_DUTY_1_4
#define LCD_CONTRAST_LEVEL 30
struct lcdca_config lcdca_cfg;
lcdca_clk_init();
lcdca_cfg.port_mask = PORT_MASK;
lcdca_cfg.x_bias =
false
;
lcdca_cfg.lp_wave =
true
;
lcdca_cfg.duty_type = LCD_DUTY;
lcdca_cfg.lcd_pres =
false
;
lcdca_cfg.lcd_clkdiv = 3;
lcdca_cfg.fc0 = 16;
lcdca_cfg.fc1 = 2;
lcdca_cfg.fc2 = 6;
lcdca_cfg.contrast = LCD_CONTRAST_LEVEL;
lcdca_set_config(&lcdca_cfg);
lcdca_enable();
lcdca_enable_timer(LCDCA_TIMER_FC0);
lcdca_enable_timer(LCDCA_TIMER_FC1);
lcdca_enable_timer(LCDCA_TIMER_FC2);
ioport_set_pin_level(LCD_BL_GPIO, IOPORT_PIN_LEVEL_HIGH);