To use hardware automated character (e.g., scrolling here):
struct
lcdca_automated_char_config automated_char_cfg;
uint8_t
const
scrolling_str[] = \
"Scrolling string display, Press PB0 to cont. "
;
automated_char_cfg.automated_mode = LCDCA_AUTOMATED_MODE_SCROLLING;
automated_char_cfg.automated_timer = LCDCA_TIMER_FC2;
automated_char_cfg.lcd_tdg = LCDCA_TDG_14SEG4COM;
automated_char_cfg.stseg = FIRST_14SEG_4C;
automated_char_cfg.dign = WIDTH_14SEG_4C;
automated_char_cfg.steps =
sizeof
(scrolling_str) - WIDTH_14SEG_4C + 1;
automated_char_cfg.dir_reverse = LCDCA_AUTOMATED_DIR_REVERSE;
lcdca_automated_char_set_config(&automated_char_cfg);
lcdca_automated_char_start(scrolling_str, strlen((
char
const
*)scrolling_str));