AT07910

Struct lcdca_automated_char_config

Automated character display configuration structure.

Table 1. Members
Type Name Description
uint8_t automated_mode

Automated display mode selection

uint8_t automated_timer

Timer selected for automated mode

uint8_t dign

Number of digits used in the display

uint8_t dir_reverse

Digit display direction

uint8_t lcd_tdg

Type of digit selected

uint8_t steps

The number of steps to use in scrolling mode. STEPS = string length - DIGN + 1

uint8_t stseg

Start segment