The LCD Controller's wake-up signal is connected to the Power Manager Controller (PMC). Use of the wake-up mechanism requires the PMC to enable the corresponding asynchronous wake-up source first. Also, the LCDCA interrupt must be enabled first.