AT07910

Struct lcdca_config

LCDCA controller configuration structure

Table 1. Members
Type Name Description
int8_t contrast

Contrast setting

uint8_t duty_type

Duty type selection

uint8_t fc0

Frame Counter 0

uint8_t fc1

Frame Counter 1

uint8_t fc2

Frame Counter 2

uint8_t lcd_clkdiv

Prescale clock source divider

bool lcd_pres

Clock source prescale bypass enable/disable

bool lp_wave

Wave mode (false: low power waveform, true: standard waveform)

uint8_t port_mask

Number of SEGx pin connections used

bool x_bias

External bias (false: internal gen, true: external gen)