IGLOO Nano Starter Kit provides a simple board with IGLOO nano AGLN250 device in the VQG100
package, Libero
® System on Chip (SoC), and a Low-Cost Programming Stick
(LCPS) for in-system programming. The IGLOO Nano Starter Kit is fully Restriction of
Hazardous Substances (RoHS) compliant and enables you to quickly evaluate IGLOO family
and prototype your design. The kit supports the following key functions:
- Detailed current monitoring
capabilities of the industry's lowest power Field Programmable Gate Arrays
(FPGA)
- Development with Microchip's
Flash*Freeze technology
- Easy experimentation with
In-System Programming (ISP), device serialization, and FlashLock on-chip system
security
- USB-to-UART interface for
HyperTerminal on PC connected to board
- On-board voltage regulation,
enabling independent I/O bank voltages
As IGLOO nano devices are footprint-compatible with ProASIC
®3 nano
devices, you can prototype designs for ProASIC3 nano and the low-power leader of IGLOO
nano device.
Table 1. Kit
Contents—AGLN-NANO-KIT
Quantity |
Description |
1 |
IGLOO® nano starter kit board with
AGLN250V2-VQG100 |
1 |
LCPS |
2 |
USB 2.0 A to mini-B cables |
1 |
Quickstart card |
Figure 1. Kit Diagram