This library does not support compilation
with the AVR GCC Compilers.
When upgrading to MPLAB X v6.05/MCC v5.2 on an existing MCC Classic configuration it may
be neccessary to update your MCC libraries for some GUIs to display
properly.
Workaround:
Open the MCC configuration.
Open the Content Manager from the Device Recources pane.
In the Content Manager press "Select Latest Versions" button followed by "Apply"
button and it will automatically update all libraries.
Restart MCC.
Note: You need to have internet access to perfom the updates.
Note: Not all functionalities of the RN4870 or
RN4871 can be exercised using existing API(s). This library serves as a basic foundation,
allowing for quick evaluation of hardware.