Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the RN4870|RN4871 BLE Module Library v1.0.2 using the Content Manager Tool and regenerate the code.