The MPLAB® Code Configurator RN4870 | RN4871 BLE Modules Library allows quick and easy configuration of the C code generated software driver based upon the user’s selected API features available from the MCC Library. Generated Driver code supports use of either BLE Module with use of a PIC or AVR device.