BOD Configuration
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
BOD Level
Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.8V |
0x2 | BODLEVEL2 | 2.6V |
0x7 | BODLEVEL7 | 4.3V |
Other | - | Reserved |
BOD Sample Frequency
Value | Description |
---|---|
0x0 | Sample frequency is 1 kHz |
0x1 | Sample frequency is 125 Hz |
BOD Operation Mode in Active and Idle
Value | Description |
---|---|
0x0 | Disabled |
0x1 | Enabled |
0x2 | Sampled |
0x3 | Enabled with wake-up halted until BOD is ready |
BOD Operation Mode in Sleep
Value | Description |
---|---|
0x0 | Disabled |
0x1 | Enabled |
0x2 | Sampled |
0x3 | Reserved |