Boot End
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
Name:
BOOTEND
Offset:
0x08
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
BOOTEND[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – BOOTEND[7:0]: Boot Section End
Boot Section End
These bits set the end of the boot section in blocks of
256
bytes. A value of
0x00
defines the whole Flash as the BOOT section.