TQFP48/ |
PDIP40(4) | TQFP32/ VQFN32 |
SSOP28 | Pin name(1,2) | Special | ADC0 | AC0 | USARTn | SPI0 | TWI0 | TCA0 | TCBn | EVSYS | CCL-LUTn |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44 | 33 | 30 | 22 | PA0 | EXTCLK | 0,TxD | 0-WO0 | 0-IN0 | ||||||
45 | 34 | 31 | 23 | PA1 | 0,RxD | 0-WO1 | 0-IN1 | |||||||
46 | 35 | 32 | 24 | PA2 | TWI | 0,XCK | SDA(MS) | 0-WO2 | 0-WO | EVOUTA | 0-IN2 | |||
47 | 36 | 1 | 25 | PA3 | TWI | 0,XDIR | SCL(MS) | 0-WO3 | 1-WO | 0-OUT | ||||
48 | 37 | 2 | 26 | PA4 | 0,TxD(3) | MOSI | 0-WO4 | |||||||
1 | 38 | 3 | 27 | PA5 | 0,RxD(3) | MISO | 0-WO5 | |||||||
2 | 39 | 4 | 28 | PA6 | 0,XCK(3) | SCK | 0-OUT(3) | |||||||
3 | 40 | 5 | 1 | PA7 | CLKOUT | OUT | 0,XDIR(3) | SS | EVOUTA(3) | |||||
4 | PB0 | 3,TxD | 0-WO0(3) | |||||||||||
5 | PB1 | 3,RxD | 0-WO1(3) | |||||||||||
6 | PB2 | 3,XCK | 0-WO2(3) | EVOUTB | ||||||||||
7 | PB3 | 3,XDIR | 0-WO3(3) | |||||||||||
8 | PB4 | 3,TxD(3) | 0-WO4(3) | 2-WO(3) | ||||||||||
9 | PB5 | 3,RxD(3) | 0-WO5(3) | 3-WO | ||||||||||
10 | 1 | 6 | 2 | PC0 | 1,TxD | MOSI(3) | 0-WO0(3) | 2-WO | 1-IN0 | |||||
11 | 2 | 7 | 3 | PC1 | 1,RxD | MISO(3) | 0-WO1(3) | 3-WO(3) | 1-IN1 | |||||
12 | 3 | 8 | 4 | PC2 | TWI | 1,XCK | SCK(3) | SDA(MS)(3) | 0-WO2(3) | EVOUTC | 1-IN2 | |||
13 | 4 | 9 | 5 | PC3 | TWI | 1,XDIR | SS(3) | SCL(MS)(3) | 0-WO3(3) | 1-OUT | ||||
14 | 5 | VDD | ||||||||||||
15 | 6 | GND | ||||||||||||
16 | 7 | PC4 | 1,TxD(3) | 0-WO4(3) | ||||||||||
17 | 8 | PC5 | 1,RxD(3) | 0-WO5(3) | ||||||||||
18 | PC6 | 1,XCK(3) | 1-OUT(3) | |||||||||||
19 | PC7 | 1,XDIR(3) | EVOUTC(3) | |||||||||||
20 | 9 | 10 | 6 | PD0 | AIN0 | 0-WO0(3) | 2-IN0 | |||||||
21 | 10 | 11 | 7 | PD1 | AIN1 | P3 | 0-WO1(3) | 2-IN1 | ||||||
22 | 11 | 12 | 8 | PD2 | AIN2 | P0 | 0-WO2(3) | EVOUTD | 2-IN2 | |||||
23 | 12 | 13 | 9 | PD3 | AIN3 | N0 | 0-WO3(3) | 2-OUT | ||||||
24 | 13 | 14 | 10 | PD4 | AIN4 | P1 | 0-WO4(3) | |||||||
25 | 14 | 15 | 11 | PD5 | AIN5 | N1 | 0-WO5(3) | |||||||
26 | 15 | 16 | 12 | PD6 | AIN6 | P2 | 2-OUT(3) | |||||||
27 | 16 | 17 | 13 | PD7 | VREFA | AIN7 | N2 | EVOUTD(3) | ||||||
28 | 17 | 18 | 14 | AVDD | ||||||||||
29 | 18 | 19 | 15 | GND | ||||||||||
30 | 19 | PE0 | AIN8 | MOSI(3) | 0-WO0(3) | |||||||||
31 | 20 | PE1 | AIN9 | MISO(3) | 0-WO1(3) | |||||||||
32 | 21 | PE2 | AIN10 | SCK(3) | 0-WO2(3) | EVOUTE | ||||||||
33 | 22 | PE3 | AIN11 | SS(3) | 0-WO3(3) | |||||||||
34 | 23 | 20 | 16 | PF0 | TOSC1 | 2,TxD | 0-WO0(3) | 3-IN0 | ||||||
35 | 24 | 21 | 17 | PF1 | TOSC2 | 2,RxD | 0-WO1(3) | 3-IN1 | ||||||
36 | 25 | 22 | PF2 | TWI | AIN12 | 2,XCK | SDA(S)(3) | 0-WO2(3) | EVOUTF | 3-IN2 | ||||
37 | 26 | 23 | PF3 | TWI | AIN13 | 2,XDIR | SCL(S)(3) | 0-WO3(3) | 3-OUT | |||||
38 | 27 | 24 | PF4 | AIN14 | 2,TxD(3) | 0-WO4(3) | 0-WO(3) | |||||||
39 | 28 | 25 | PF5 | AIN15 | 2,RxD(3) | 0-WO5(3) | 1-WO(3) | |||||||
40 | 29 | 26 | 18 | PF6 | RESET | 2,XCK(3) | 3-OUT(3) | |||||||
41 | 30 | 27 | 19 | UPDI | ||||||||||
42 | 31 | 28 | 20 | VDD | ||||||||||
43 | 32 | 29 | 21 | GND |