Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DIR | 7:0 | DIR[7:0] | |||||||
0x01 | DIRSET | 7:0 | DIRSET[7:0] | |||||||
0x02 | DIRCLR | 7:0 | DIRCLR[7:0] | |||||||
0x03 | DIRTGL | 7:0 | DIRTGL[7:0] | |||||||
0x04 | OUT | 7:0 | OUT[7:0] | |||||||
0x05 | OUTSET | 7:0 | OUTSET[7:0] | |||||||
0x06 | OUTCLR | 7:0 | OUTCLR[7:0] | |||||||
0x07 | OUTTGL | 7:0 | OUTTGL[7:0] | |||||||
0x08 | IN | 7:0 | IN[7:0] | |||||||
0x09 | INTFLAGS | 7:0 | INT[7:0] | |||||||
0x0A | PORTCTRL | 7:0 | SRL | |||||||
0x0B ... 0x0F |
Reserved | |||||||||
0x10 | PIN0CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] | |||||
0x11 | PIN1CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] | |||||
0x12 | PIN2CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] | |||||
0x13 | PIN3CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] | |||||
0x14 | PIN4CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] | |||||
0x15 | PIN5CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] | |||||
0x16 | PIN6CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] | |||||
0x17 | PIN7CTRL | 7:0 | INVEN | PULLUPEN | ISC[2:0] |