Write bits in this register to create
software events.
Refer to the Peripheral Overview section for the available
number of Event System channels.
Name:
STROBEx
Offset:
0x00
Reset:
0x00
Access:
-
Bit7
6
5
4
3
2
1
0
STROBE[7:0]
AccessW
W
W
W
W
W
W
W
Reset0
0
0
0
0
0
0
0
Bits 7:0 – STROBE[7:0]: Channel Strobe
Channel
Strobe
If the strobe
(EVSYS.STROBEx) register location is written, each event channel will be inverted
for one peripheral clock cycle (i.e., a single event is
generated).