Mode | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VVIH_RST | Input Voltage for RESET | 0.7 × VDD | - | VDD + 0.2 | V | |
VVIL_RST | Input Low Voltage for RESET | -0.2 | - | 0.3 × VDD | ||
tMIN_RST | Minimum pulse width on RESET pin | - | - | 0.5(1) | µs | |
Rp_RST | RESET pull-up resistor | VReset = 0V | 20 | 35 | 50 | kΩ |