Symbol | Description | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|
tstart | Start-up time | - | 25 | - | µs |
VDD | Power supply voltage range for 0V55 | 1.8 | - | 5.5 | V |
Power supply voltage range for 1V1 | 1.8 | - | 5.5 | ||
Power supply voltage range for 1V5 | 1.8 | - | 5.5 | ||
Power supply voltage range for 2V5 | 3.0 | - | 5.5 | ||
Power supply voltage range for 4V3 | 4.8 | - | 5.5 |
Symbol(2) | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
1V1 | Internal reference voltage |
VDD = [1.8V, 5.5V] |
-2.0 | 2.0 | % | |
0V55 |
Internal reference voltage |
VDD = [1.8V, 5.5V] |
-3.0 | 3.0 | ||
0V55 |
Internal reference voltage |
VDD = [1.8V, 5.5V] |
-5.0 | 5.0 |
Symbol(2) | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
0V55 |
Internal reference voltage |
VDD = [1.8V, 5.5V] |
-3.0 | 3.0 | % | |
0V55 |
Internal reference voltage |
VDD = [1.8V, 5.5V] |
-5.0 | 5.0 |