The average chip-junction temperature, TJ, in °C, can be obtained from the following equations:
where:
From the first equation, the user can derive the estimated lifetime of the chip and decide whether a cooling device is necessary or not. If a cooling device has to be fitted on the chip, the second equation must be used to compute the resulting average chip-junction temperature TJ in °C.
Power usage can be calculated by adding together system power consumption and I/O module power consumption. The current drawn from pins with a capacitive load may be estimated (for one pin) as follows:
Icp ≈ VDD * Cload * fsw
Where Cload = pin load capacitance and fsw = average switching frequency of I/O pin.
Pin Count | Package | TA Range | θJA [°C/W] | θJC [°C/W] |
---|---|---|---|---|
32 | VQFN | -40°C to 125°C | 41 | 16 |
32 | TQFP | -40°C to 125°C | 69 | 20 |
48 | VQFN | -40°C to 125°C | 36 | 14.4 |
48 | TQFP | -40°C to 125°C | 68 | 17 |