Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IVSEL | CVT | LVL0RR | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Interrupt Vector Select
This bit is protected by the Configuration Change Protection mechanism.
Value | Description |
---|---|
0 | Interrupt vectors are placed after the BOOT section of the Flash(1) |
1 | Interrupt vectors are placed at the start of the BOOT section of the Flash |
Compact Vector Table
This bit is protected by the Configuration Change Protection mechanism.
Value | Description |
---|---|
0 | Compact Vector Table function is disabled |
1 | Compact Vector Table function is enabled |
Round Robin Priority Enable
Value | Description |
---|---|
0 | Priority is fixed for priority level 0 interrupt requests: The lowest interrupt vector address has the highest priority. |
1 | The round robin priority scheme is enabled for priority level 0 interrupt requests |