Control B

Name:
CTRLB
Offset:
0x03
Reset:
0x00
Access:
-
Bit76543210
NACKDISCCDETDISUPDIDIS
AccessR/WR/WR/W
Reset000

Bit 4 – NACKDIS: Disable NACK Response

Disable NACK Response

Writing a ‘1’ to this bit disables the NACK signature sent by the UPDI when a System Reset is issued during ongoing LD(S) and ST(S) operations.

Bit 3 – CCDETDIS: Collision and Contention Detection Disable

Collision and Contention Detection Disable

Writing a ‘1’ to this bit disables the contention detection. Writing a ‘0’ to this bit enables the contention detection.

Bit 2 – UPDIDIS: UPDI Disable

UPDI Disable

Writing a ‘1’ to this bit disables the UPDI PHY interface. The clock request from the UPDI is lowered, and the UPDI is reset. All the UPDI PHY configurations and keys will be reset when the UPDI is disabled.