Status

Name:
STATUS
Offset:
0x02
Reset:
0x02
Access:
-
Bit76543210
OKBUSY
AccessRR
Reset10

Bit 1 – OK: CRC OK

CRC OK

When this bit is read as ‘1’, the previous CRC completed successfully. The bit is set to ‘1’ by default before a CRC scan is run. The bit is not valid unless BUSY is ‘0’.

Bit 0 – BUSY: CRC Busy

CRC Busy

When this bit is read as ‘1’, the CRCSCAN is busy. As long as the module is busy, the access to the control registers is limited.