Output Value Toggle
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTTGL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Output Value Toggle
Writing a ‘0
’ to bit n
in this bit field has no effect.
Writing a
‘1
’ to bit n in this bit field will toggle the corresponding
bit in PORTx.OUT.
Reading this bit field will return the value of PORTx.OUT.