Features
Programmable Voltage Reference Sources:
For ADC0 peripheral
For AC0 peripheral
Each Reference Source Supports Different Voltages:
0.55V
1.1V
1.5V
2.5V
4.3V
AVDD
Parent topic:
VREF - Voltage Reference