PORTMUX Control for TCB
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TCB3 | TCB2 | TCB1 | TCB0 | ||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
TCB3 Output
Write this bit to ‘1’
to select alternative output
pin for 16-bit timer/counter B 3.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | TCB3 on PB5 |
0x1 | ALT1 | TCB3 on PC1 |
TCB2 Output
Write this bit to ‘1’
to select alternative output
pin for 16-bit timer/counter B 2.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | TCB2 on PC0 |
0x1 | ALT1 | TCB2 on PB4 |
TCB1 Output
Write this bit to ‘1’
to select alternative output
pin for 16-bit timer/counter B 1.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | TCB1 on PA3 |
0x1 | ALT1 | TCB1 on PF5 |
TCB0 Output
Write this bit to ‘1’
to select alternative output
pin for 16-bit timer/counter B 0.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | TCB0 on PA2 |
0x1 | ALT1 | TCB0 on PF4 |