The truth table in each LUT unit can generate a combinational logic output as a function of up to three inputs (LUTn-TRUTHSEL[2:0]). It is possible to realize any 3-input boolean logic function using one LUT.
Each combination of the input bits (LUTn-TRUTHSEL[2:0]) corresponds to one bit in the CCL.TRUTHn register, as shown in the table below:
LUTn-TRUTHSEL[2] | LUTn-TRUTHSEL[1] | LUTn-TRUTHSEL[0] | OUT |
---|---|---|---|
0 |
0 |
0 |
TRUTHn[0] |
0 |
0 |
1 |
TRUTHn[1] |
0 |
1 |
0 |
TRUTHn[2] |
0 |
1 |
1 |
TRUTHn[3] |
1 |
0 |
0 |
TRUTHn[4] |
1 |
0 |
1 |
TRUTHn[5] |
1 |
1 |
0 |
TRUTHn[6] |
1 |
1 |
1 |
TRUTHn[7] |
0x42
, the LUT output will be
1
when the inputs are 'b001
or 'b110
and 0
for any other combination of inputs.