OSC20 Error at 3V
Name:
OSC20ERR3V
Offset:
0x24
Reset:
[Oscillator frequency error value]
Access:
-
Bit
7
6
5
4
3
2
1
0
OSC20ERR3V[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – OSC20ERR3V[7:0]: OSC20 Error at 3V
OSC20 Error at 3V
This byte contains the signed oscillator frequency error value when running at internal 20 MHz at 3V, as measured during production.