MUXPOS
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MUXPOS[4:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
MUXPOS
This bit field selects which single-ended analog input is connected to the ADC. If these bits are changed during a conversion, the change will not take effect until this conversion is complete.
MUXPOS | Name | Input |
---|---|---|
0x00-0x0F |
AIN0-AIN15 | ADC input pin 0 - 15 |
0x10-0x1B |
- | Reserved |
0x1C |
DACREF0 | DAC reference in AC0 |
0x1D |
- | Reserved |
0x1E |
TEMPSENSE | Temperature sensor |
0x1F |
GND | GND |
Other |
- | Reserved |