Calibration
Name:
CALIB
Offset:
0x16
Reset:
0x01
Access:
-
Bit
7
6
5
4
3
2
1
0
DUTYCYC
Access
R/W
Reset
1
Bit 0 – DUTYCYC: Duty Cycle
Duty Cycle
This bit determines the duty cycle of the ADC clock.
Value
Description
0
50% Duty Cycle
1
25% Duty Cycle