Symbol | Description | Condition | Min. | Typ. | Max. | Unit | |
---|---|---|---|---|---|---|---|
fOSC20M | Factory calibration frequency | FREQSEL = 0x01 |
TA = 25°C, 3.0V | 16 | MHz | ||
FREQSEL = 0x02 |
20 | ||||||
fCAL | Frequency calibration range | OSC20M FREQSEL = 0x01 |
14.5 | 17.5 | MHz | ||
OSC20M FREQSEL = 0x02 |
18.5 | 21.5 | MHz | ||||
ETOTAL | Total error with 16 MHz and 20 MHz frequency selection | From target frequency | TA = 25°C, 3.0V | -1.5 | 1.5 | % | |
TA = [0, 70]°C, VDD = [1.8, 3.6]V | -2.0 | 2.0 | % | ||||
Full operation range | -4.0 | 4.0 | |||||
EDRIFT | Accuracy with 16 MHz and 20 MHz frequency selection relative to the factory-stored frequency value | Factory calibrated VDD = 3V(1) | TA = [0, 70]°C, VDD = [1.8, 5.5]V | -1.8 | 1.8 | % | |
ΔfOSC20M | Calibration step size | - | 0.75 | - | % | ||
DOSC20M | Duty cycle | - | 50 | - | % | ||
tstartup | Start-up time | Within 2% accuracy | - | 12 | - | µs |
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
fOSCULP32K | Factory calibration frequency | 32.768 | kHz | |||
Factory calibration accuracy | TA = 25°C, 3.0V | -3 | 3 | % | ||
ETOTAL | Total error from target frequency | TA = [0, 70]°C, VDD = [1.8, 3.6]V | -10 | +10 | % | |
Full operation range | -20 | +20 | ||||
DOSCULP32K | Duty cycle | 50 | % | |||
tstartup | Start-up time | - | 250 | - | µs |
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
fout | Frequency | - | 32.768 | - | kHz | |
tstartup | Start-up time | CL = 7.5 pF | - | 300 | - | ms |
CL | Crystal load capacitance | 7.5(1) | - | 12.5(1) | pF | |
ESR | Equivalent Series Resistance - Safety Factor=3 | CL = 7.5 pF | - | - | 80(1) | kΩ |
CL = 12.5 pF | - | - | 40(1) |
Symbol | Description | Condition | VDD=[1.8, 5.5]V | VDD=[2.7, 5.5]V | VDD=[4.5, 5.5]V | Unit | |||
---|---|---|---|---|---|---|---|---|---|
Min. | Max. | Min. | Max. | Min. | Max. | ||||
fCLCL | Frequency | 0 | 5.0 | 0.0 | 10.0 | 0.0 | 20.0 | MHz | |
tCLCL | Clock Period | 200 | - | 100 | - | 50 | - | ns | |
tCHCX(1) | High Time | 80 | - | 40 | - | 20 | - | ns | |
tCLCX(1) | Low Time | 80 | - | 40 | - | 20 | - | ns | |
tCLCH(1) | Rise Time (for maximum frequency) | - | 40 | - | 20 | - | 10 | ns | |
tCHCL(1) | Fall Time (for maximum frequency) | - | 40 | - | 20 | - | 10 | ns | |
ΔtCLCL(1) | Change in period from one clock cycle to the next | - | 20 | - | 20 | - | 20 | % |