System Configuration 1
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
Name:
SYSCFG1
Offset:
0x06
Reset:
0x07
Access:
-
Bit
7
6
5
4
3
2
1
0
SUT[2:0]
Access
R
R
R
Reset
1
1
1
Bits 2:0 – SUT[2:0]: Start-Up Time Setting
Start-Up Time Setting
These bits select the start-up time between power-on and code execution.
Value
Description
0x0
0 ms
0x1
1 ms
0x2
2 ms
0x3
4 ms
0x4
8 ms
0x5
16 ms
0x6
32 ms
0x7
64 ms