General Purpose I/O Register
n
These are general purpose registers that
can be used to store data, such as global variables and flags, in the bit accessible I/O
memory space.
- Name:
- GPIOR
- Offset:
- 0x00 + n*0x01 [n=0..3]
- Reset:
- 0x00
- Access:
- -
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPIOR[7:0] |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – GPIOR[7:0]: GPIO Register Byte