Interrupt Control

Name:
INTCTRL
Offset:
0x03
Reset:
0x00
Access:
-
Bit76543210
EEREADY
AccessR/W
Reset0

Bit 0 – EEREADY: EEPROM Ready Interrupt

EEPROM Ready Interrupt

Writing a ‘1’ to this bit enables the interrupt, which indicates that the EEPROM is ready for new write/erase operations.

This is a level interrupt that will be triggered only when the EEREADY flag in the INTFLAGS register is set to ‘0’. Thus, the interrupt must not be enabled before triggering an NVM command, as the EEREADY flag will not be set before the NVM command is issued. The interrupt may be disabled in the interrupt handler.