Watchdog Configuration
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WINDOW[3:0] | PERIOD[3:0] | ||||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Watchdog Window Time-out Period
Watchdog Time-out Period