Interrupt Flag
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMP | OVF | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Compare Match Interrupt Flag
This flag is set when the value from the Count (RTC.CNT) register matches the value from the Compare (RTC.CMP) register.
Writing a ‘1
’ to this bit clears the flag.
Overflow Interrupt Flag
This flag is set when the value from the Count (RTC.CNT) register has reached the value from the Period (RTC.PER) register and wrapped to zero.
Writing a ‘1
’ to this bit clears the flag.