Interrupt Control Register - Normal Mode
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMP2 | CMP1 | CMP0 | OVF | ||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Compare Channel 2 Interrupt Enable
Compare Channel 1 Interrupt Enable
Compare Channel 0 Interrupt Enable
1
’ enables the interrupt from Compare Channel
n.Timer Overflow/Underflow Interrupt Enable
1
’ enables the overflow/underflow
interrupt.