Power Consumption

The values are measured power consumption under the following conditions, except where noted:
Table 1. Power Consumption in Active and Idle Mode
Mode Description Clock Source PDIV Division fCLK_CPU VDD Typ. Max. Unit
Active Active power consumption OSC20M FREQSEL = 0x2 1 20 MHz 5V 11.4 - mA
2 10 MHz 5V 5.7 - mA
3V 3.2 - mA
4 5 MHz 5V 3.8 5 mA
3V 1.6 - mA
2V 1.2 - mA
OSC20M FREQSEL = 0x1 1 16 MHz 5V 8.6 - mA
2 8 MHz 5V 4.3 - mA
3V 2.6 - mA
OSCULP32K 1 32.768 kHz 5V 21 - µA
3V 12 - µA
2V 8 - µA
Idle Idle power consumption OSC20M FREQSEL = 0x2 1 20 MHz 5V 2.8 - mA
2 10 MHz 5V 1.4 - mA
3V 0.8 - mA
4 5 MHz 5V 1.3 3.5 mA
3V 0.4 - mA
2V 0.3 - mA
OSC20M FREQSEL = 0x1 1 16 MHz 5V 2.3 - mA
2 8 MHz 5V 1.3 - mA
3V 0.7 - mA
OSCULP32K 1 32.768 kHz 5V 5.6 - µA
3V 2.8 - µA
2V 1.8 - µA
Table 2. Power Consumption in Power-Down, Standby and Reset Mode
Mode Description Condition Typ. 25°C Max. 25°C Max. 85°C(1) Max. 125°C Unit
Standby Standby power consumption RTC running at 1.024 kHz from external XOSC32K (CL = 7.5 pF) VDD = 3V 0.7 - - - µA
RTC running at 1.024 kHz from internal OSCULP32K VDD = 3V 0.7 3 6 16 µA
Power-Down/Standby Power-down/Standby power consumption are the same when all peripherals are stopped All peripherals stopped VDD = 3V 0.1 2 5 15 µA
Reset Reset power consumption RESET line pulled low VDD = 3V 100 - - - µA
Note:
  1. 1.These values are based on characterization and are not covered by production test limits.