Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SMODE[1:0] | SEN | ||||||
AccessR | R | R | R | R | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Sleep Mode
1
’ and the SLEEP
instruction is
executed.Value | Name | Description |
---|---|---|
0x0 | IDLE | Idle sleep mode enabled |
0x1 | STANDBY | Standby sleep mode enabled |
0x2 | PDOWN | Power-Down sleep mode enabled |
other | - | Reserved |
Sleep Enable
This bit must be written to ‘1
’ before the
SLEEP
instruction is executed to make the MCU enter the
selected Sleep mode.