To achieve accurate results, the result of the temperature sensor measurement must be processed in the application software using factory calibration values. The temperature (in Kelvin) is calculated by this rule:
Temp = (((RESH << 8) | RESL) - TEMPSENSE1) * TEMPSENSE0) >> 8
RESH and RESL are the high and low bytes of the Result register (ADCn.RES), and TEMPSENSEn are the respective values from the Signature row.
It is recommended to follow these steps in user code:
int8_t sigrow_offset = SIGROW.TEMPSENSE1; // Read signed value from signature row uint8_t sigrow_gain = SIGROW.TEMPSENSE0; // Read unsigned value from signature row uint16_t adc_reading = 0; // ADC conversion result with 1.1 V internal reference uint32_t temp = adc_reading - sigrow_offset; temp *= sigrow_gain; // Result might overflow 16 bit variable (10bit+8bit) temp += 0x80; // Add 1/2 to get correct rounding on division below temp >>= 8; // Divide result to get Kelvin uint16_t temperature_in_K = temp;